text.skipToContent text.skipToNavigation

Catalog No. : MQM1NXLD7BK

Description:  NEMA4X REMOTE DBL 12V4W LED BK

UPC: 624616325953

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: black, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting