Catalog No. : MQM1NXLD7
Description: MQM NEMA4X SNG 12V4W LED
UPC: 624616248689
Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 6V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Clear polycarbonate UV and impact resistant lens
- Easy lamp replacement
- Comes standard with tamper-proof screws and bit
- Suitable for indoor/outdoor installation
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.