text.skipToContent text.skipToNavigation

Catalog No. : MQM1NCLD1

Description:  REMOTE LOW PROFILE SNG 6V4W LED

UPC: 624616287909

Remote Unit, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 12V, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting