text.skipToContent text.skipToNavigation

Catalog No. : MPS80LD7

Description:  12V EM LIGHT MINI-PHANTOM RCSD

UPC: 624616282652

Battery Unit, 120/347VAC, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 80, self-powered, recessed mount, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting