text.skipToContent text.skipToNavigation

Catalog No. : MPNY-750S-0-C

Description:  CABLETIE 3/4 BLK MTG BASE-No10 SCRE

UPC: 728494106861

Cable Tie Mounting Base, Black Nylon 6.6 for Temperatures up to 70 Degrees Celsius (158 F), Length of 19.05mm (0.75 Inches), Width of 19.05mm (0.75 Inches), Height of 5.21mm (0.205 Inches), Screw Mounting Method, #6 Screw, 100 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable tie mounts

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Mounting

Screw

Operating Temperature

-40 to +185 F

Classifications

Brand Name

Catamount

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here