Catalog No. : MPNY-750A-9-D
Description: CBL TIE 3/4 NAT MTG BASE-ACRYL ADH
UPC: 728494102177
Descriptors
Category |
Cable tie mounts |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Mounting |
Adhesive |
Operating Temperature |
-40 to +185 F |
Classifications
Brand Name |
Catamount |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
19.05 mm |
Length |
0.75 inch |
Width |
19.05 mm |
Width |
0.75 inch |
Height |
5.21 mm |
Height |
0.21 inch |
Type of fastening |
Stick |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Natural colour |
Documents/Support Tools
Sales Drawing |