Catalog No. : MPNY-750A-0-D
Description: CBL TIE 3/4 BLACK MTG BASE-ACRYL AD
UPC: 728494083407
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Mounting |
Adhesive |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
19.05 mm |
|
Length |
0.75 inch |
|
Width |
19.05 mm |
|
Width |
0.75 inch |
|
Height |
5.21 mm |
|
Height |
0.21 inch |
|
Type of fastening |
Stick |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |