text.skipToContent text.skipToNavigation

Catalog No. : MPC15

Description:  MULTIPURP INSUL CVR-600V TRANS 15IN

UPC: 783786833818

Multi-Purpose Insulating Covers for 600-V rated padmount transformer secondary terminals, length 15 inch 381 mm, height 10 inch 254 mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Provides superior flexibility and durability, withstands higher temperatures than PVC covers and eliminates age cracking.

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

15 Inches lengthx10 Inches height

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here