Catalog No. : MPA04
Description: CIRCULAR PLUG ADAPTOR 13/16IN
UPC: 5020963032868
Descriptors
Category |
Electrical fittings |
Special Features |
Self Extinguishing, Low Smoke Toxicity, and Halogen Free |
Application |
Designed to Help Maintain System Integrity for Conduit Systems |
Specifications
Material |
Polyamide/Nylon |
Insulation Class |
IP67, IP68 |
Color |
Black |
Connection |
13/16 inch - filet 18 UNEF |
Temperature Rating |
-40 to 120 C |
Classifications
Brand Name |
Harnessflex |
Standard |
ADR Approved (with NC conduits only) , RoHS |
Dimensions
Size |
Conduit Size NC20/NW17 , 13/16 Inch - 18 UNEF Thread |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Degree of protection (IP) |
IP68 |
Model |
Straight |
Construction type |
Internal thread |
Type of connection |
Thread |
Thread connection size |
Other |
Total length |
37 mm |
Total height |
32 mm |
Material |
Polyamide (PA) |
Colour |
Black |