text.skipToContent text.skipToNavigation

Catalog No. : MP532BH6SWAC

Description:  MIPCO,32A,NLT,4P5W,6H,3P480,IP44

UPC: 708917304517

Splashproof Receptacle with Screw Cap - Rating 32A, 4 Pole 5 Wire, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

32 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll