text.skipToContent text.skipToNavigation

Catalog No. : MP01

Description:  METER PROTECTOR

UPC: 624871046969

Made or assembled in Canada.

Meter protector. 7-1/6 inches diameter x 4 3/4 inches deep for use with single phase residential meters.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Enclosure General Accessories

Application

For use in problem areas (trailer parks, playgrounds, conservation areas)

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Microlectric

Dimensions

Size

7-1/6 Inches

Documents/Support Tools

Sales Drawing

Click here