Catalog No. : MO3120A-MVS-KIT
Description: MOTOR OPERT FOR MVS 120VAC & CTRL
UPC: 783786548217
120 VAC Motor Operator and Control for Three Phase MVS Unit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Vacuum switch |
|
Special Features |
EPDM Molded Rubber Insulation. Fully Sealed and Submersible. Components are Maintenance-free and require no Gas or Oil. Compact and Lightweight. |
|
Application |
Spring-energy, Load-switching devices that make, carry and interrupt Load Currents. |
Specifications
|
Temperature Rating |
-40 to +65 C |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
Submersible. Corrosion Resistant. Fully Shielded. |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
IEEE C37.74 |