Catalog No. : MO3-12D-MVS-KIT
Description: MOTOR OPERATOR FOR MVS 12VDC & CTRL
UPC: 783786548194
Motor to Operate Molded Vacuum Switch, 12 Volts, and Control, Carries Current
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Vacuum switch |
Special Features |
EPDM Molded Rubber Insulation. Fully Sealed and Submersible. Components are Maintenance-free and require no Gas or Oil. Compact and Lightweight. |
Application |
Spring-energy, Load-switching devices that make, carry and interrupt Load Currents. |
Specifications
Temperature Rating |
-40 to +65 C |
Operating Temperature |
-40 to +65 C |
Environmental Conditions |
Submersible. Corrosion Resistant. Fully Shielded. |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
IEEE C37.74 |