text.skipToContent text.skipToNavigation

Catalog No. : MO3-12D-MVS

Description:  12 VDC 3-PH MVS MOTOR AND LINKAGE

UPC: 783786667550

Motor to Operate Molded Vacuum Switch, 12 Volts, Carries Current
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum switch

Special Features

EPDM Molded Rubber Insulation. Fully Sealed and Submersible. Components are Maintenance-free and require no Gas or Oil. Compact and Lightweight.

Application

Spring-energy, Load-switching devices that make, carry and interrupt Load Currents.

Specifications

Temperature Rating

-40 to +65 C

Operating Temperature

-40 to +65 C

Environmental Conditions

Submersible. Corrosion Resistant. Fully Shielded.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE C37.74