text.skipToContent text.skipToNavigation

Catalog No. : MO2M-VOW

Description:  M SOCKET 200A UNDGRD_WH LUGS 2/0

UPC: 624871006536

Made or assembled in Canada.

Meter socket 200 amperes 600 volts. 4 jaw. 2/0 AWG subfeed on load side. Underground 1/2 inch studs for Ontario. Water heater lugs.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For underground service only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

19-1/8 Inches Height x 12 Inches Width x 9-5/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here