text.skipToContent text.skipToNavigation

Catalog No. : MO2-VGN

Description:  200A/600V UG ONLY GRD LUG NTR SKT

UPC: 624871012209

Made or assembled in Canada.

"Meter socket 200 amperes 600 volts. 4 jaw. Underground 1/2 inch studs. Overhead opening comes with ground lug onneutral"
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For underground service only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

19-1/8 Inches Height x 12 Inches Width x 9-5/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here