text.skipToContent text.skipToNavigation

Catalog No. : MM9516

Description:  GUY 5/16 KIT FOR 2 1/2 MAST

UPC: 624871039886

Made or assembled in Canada.

Guy kits for 2-1/2 inches masts. 5/16 inch Guy Kit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Connector mounting hardware

Application

For service entrance masts

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here