text.skipToContent text.skipToNavigation

Catalog No. : MM914

Description:  GUY 1/4 IN KIT FOR 2 1/2 MAST

UPC: 624871039879

Made or assembled in Canada.

Guy kits for 2-1/2 inches masts. 1/4 inch Guy Kit which includes 1 MM380, 2 GT516, 1 GE14, 1 GW14110, 1 GC902, 1 RB404 and 1 T404-CM.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Connector mounting hardware

Application

For service entrance masts

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here