text.skipToContent text.skipToNavigation

Catalog No. : MM9-CM

Description:  9FT X 2 1/2 INCH MAST

UPC: 624871007199

Made or assembled in Canada.

9 feet x 2-1/2 inches outside diameter mast.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Miscellaneous Conduit Bodies

Application

For overhead installation

Specifications

Material

Steel

Finish

Galvanized

Color

Silver

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here