text.skipToContent text.skipToNavigation

Catalog No. : MM801

Description:  SPOOL RACK 400 AMP

UPC: 624871008639

Made or assembled in Canada.

Spool Rack 15 kV
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

Fits 3 inches and 4 inches rigid conduit

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Documents/Support Tools

Sales Drawing

Click here