Catalog No. : MM605
Description: METER SOCKET MOUNTING BRACKET
UPC: 624871027104
Made or assembled in Canada.
Meter socket mounting bracket.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Wall mount bracket |
Specifications
Material |
Steel |
Color |
Silver |
Number Of Holes |
2 |
Classifications
Brand Name |
Microlectric |
Dimensions
Length |
11-1/2 in |
Width |
1-3/8 in |
Documents/Support Tools
Sales Drawing |