text.skipToContent text.skipToNavigation

Catalog No. : MM604

Description:  METER SOCKET BRACKET

UPC: 624871022192

Made or assembled in Canada.

Masonry meter socket 4 7/8 inches spacer bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wall mount bracket

Specifications

Material

Steel

Color

Silver

Number Of Holes

16

Classifications

Brand Name

Microlectric

Dimensions

Length

22-1/2 in

Height

4-7/8 in

Width

1 in

Documents/Support Tools

Sales Drawing

Click here