Catalog No. : MM603
Description: METER SPACER WITH PIPE STRAP
UPC: 624871007250
Made or assembled in Canada.
Spacer with pipe strap less bolt and washer.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical spacer |
Special Features |
Without bolt and washer |
Application |
For service entrance masts |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Documents/Support Tools
Sales Drawing |