text.skipToContent text.skipToNavigation

Catalog No. : MM602

Description:  METER SPACER ONLY

UPC: 624871007243

Made or assembled in Canada.

Spacer only less strap bolt and washer.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical spacer

Special Features

Without strap, bolt and washer

Application

For service entrance masts

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here