text.skipToContent text.skipToNavigation

Catalog No. : MM601

Description:  METER SPACER W/O PIPE STRAP

UPC: 624871007236

Meter spacer no pipe strap. 5/8 inch x 4-1/2 inches carriage bolt and 4 inches x 4 inches square washer.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical spacer

Special Features

Without pipe strap

Application

For service entrance masts

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here