text.skipToContent text.skipToNavigation

Catalog No. : MM600

Description:  METER SPACER W/STRAP BOLT WSH

UPC: 624871007229

Made or assembled in Canada.

Meter spacer complete with pipe strap. 5/8 inches x 4-1/2 inches carriage bolt and 4 inches x 4 inches square washer.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical spacer

Special Features

Complete with pipe strap

Application

For service entrance masts

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463202 N/A 2707261_2014-04-01 N/A

Sustainability

ECO Solutions

EcoSolutions Product Profile BS225M-TCVCN EN

Environmental product declaration

LCA Document BS225M-TCVCN meter socket

End of life instructions for Microlectric meter sockets

Documents/Support Tools

Sales Drawing

Click here