text.skipToContent text.skipToNavigation

Catalog No. : MM5505N

Description:  ROOF FLANGE NEOPRNE COLLAR OD 1-1/4

UPC: 624871007113

Made or assembled in Canada.

Roof flange complete with neoprene collar 1-1/4 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

Complete with neoprene collar

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Documents/Support Tools

Sales Drawing

Click here