text.skipToContent text.skipToNavigation

Catalog No. : MM5400

Description:  SUPPORT CLAMP C/W 1/2X10 BOLT

UPC: 624871042350

Made or assembled in Canada.

Support clamp complete with 1/2 inch to 10 inches bolt .
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Screw anchors

Special Features

Complete with bolt

Application

To hold a service entrance mast against the wall

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here