text.skipToContent text.skipToNavigation

Catalog No. : MM5104A

Description:  1 1/4 ENT CAP FOR 1 1/4 CON

UPC: 624871042329

Made or assembled in Canada.

1-1/4 inches throat entrance cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Miscellaneous Conduit Bodies

Special Features

To connect an overhead service entrance cable to a service entrance mast of conduit

Application

For overhead installation

Specifications

Material

Cast Aluminum

Color

Silver

Classifications

Brand Name

Microlectric