text.skipToContent text.skipToNavigation

Catalog No. : MM5101

Description:  SPOOL RACK 1 1/4 AND 2 CONDU

UPC: 624871042312

Made or assembled in Canada.

Light duty spool rack (Alberta only).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

Fits 1-1/4 inches or 2 inches rigid conduit

Application

To hook a wedge clamp to a a service entrance mast

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here