Catalog No. : MM503
Description: ROOF FLANGE C/W STEEL COLLAR
UPC: 624871007106
Made or assembled in Canada.
Roof flange complete with steel collar.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Clevis |
Special Features |
Complete with steel collar |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Standard |
CSA 27716 |
Documents/Support Tools
Sales Drawing |