Catalog No. : MM502
Description: ROOF FLANGE BASE ONLY
UPC: 624871007090
Made or assembled in Canada.
Roof base flange only.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Clevis |
Special Features |
Base flange onnly |
Application |
For service entrance masts |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Documents/Support Tools
Sales Drawing |