Catalog No. : MM501
Description: STEEL COLLAR ONLY
UPC: 624871007083
Made or assembled in Canada.
Steel collar only.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Retaining collars |
Application |
To protect the roof where the mast is installed |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Dimensions
Width |
5 in |
Documents/Support Tools
Sales Drawing |