text.skipToContent text.skipToNavigation

Catalog No. : MM500

Description:  NEOPRENE COLLAR ONLY 2-1/2 OD MAST

UPC: 624871007076

Made or assembled in Canada.

Neoprene collar only.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Retaining collars

Application

To protect the roof where the mast is installed

Specifications

Material

Neoprene

Classifications

Brand Name

Microlectric

Dimensions

Width

4.3 in

Documents/Support Tools

Sales Drawing

Click here