text.skipToContent text.skipToNavigation

Catalog No. : MM4002-UPC

Description:  5/8 X 10 BOLT

UPC: 624871000756

Made or assembled in Canada. Microlectric meter sockets are preferred by our customers because they combine superior quality with worldclass service and support.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • With 1 nut.
  • Nut type: Hex.

Descriptors

Category

Lag bolts

Specifications

Number of Nuts

1

Nut Type

Hex