Catalog No. : MM400
Description: SUPPORT CLAMP W 5/8X10 BOLT SQ WASH
UPC: 624871007151
Made or assembled in Canada.
Support clamp complete with 5/8 inch x 10 inches fully threaded bolt and 4 inches x 4 inches square washer.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Screw anchors |
|
Application |
To hold a service entrance mast against the wall |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR27716 | 463202 | N/A | 2707261_2014-04-01 | N/A |
Documents/Support Tools
|
Sales Drawing |