text.skipToContent text.skipToNavigation

Catalog No. : MM390

Description:  DROP WIRE HOOK BRACKET

UPC: 624871007052

Made or assembled in Canada.

Drop wire hook bracket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Connector mounting hardware

Application

For service entrance masts

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Documents/Support Tools

Sales Drawing

Click here