text.skipToContent text.skipToNavigation

Catalog No. : MM380A

Description:  GUY ATTACHMENT WITHOUT EYEBO

UPC: 624871032658

Made or assembled in Canada.

Guy attachement without oval eye.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Connector mounting hardware

Special Features

Without oval eye

Application

For service entrance masts

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here