Catalog No. : MM380
Description: GUY ATTCHMENT
UPC: 624871007007
Made or assembled in Canada.
Guy attachement complete with oval eye.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Connector mounting hardware |
|
Special Features |
Complete with oval eye |
|
Application |
For service entrance masts |
Specifications
|
Material |
Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR27716 | 463202 | N/A | 2707261_2014-04-01 | N/A |
Documents/Support Tools
|
Sales Drawing |