text.skipToContent text.skipToNavigation

Catalog No. : MM255

Description:  PIPE STRAP C/W TWO 5IN LAG SCREWS

UPC: 624871009360

Made or assembled in Canada.

Pipe strap complete with two 3/8 inch x 5 inches lag screws.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Complete with 2 lag screws

Application

Used in all provinces

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Sustainability

Environmental product declaration

ABBG-00891-V01.01-EN

Documents/Support Tools

Sales Drawing

Click here