text.skipToContent text.skipToNavigation

Catalog No. : MM252

Description:  PIPE STRAP STD PACK 50

UPC: 624871007144

Made or assembled in Canada.

Pipe strap only less lag screws.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

No lag screws

Application

Used in all provinces

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric

Sustainability

ECO Solutions

EcoSolutions Product Profile BS225M-TCVCN EN

Environmental product declaration

LCA Document BS225M-TCVCN meter socket

End of life instructions for Microlectric meter sockets

Documents/Support Tools

Sales Drawing

Click here