Catalog No. : MM251
Description: PIPE STRAP C/W TWO 4IN LAG SCREWS
UPC: 624871007137
Made or assembled in Canada.
Pipe strap complete with two 3/8 inch x 4 inches lag screws.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Complete with 2 lag screws |
|
Application |
Used in all provinces |
Specifications
|
Material |
Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Documents/Support Tools
|
Sales Drawing |