text.skipToContent text.skipToNavigation

Catalog No. : MM250

Description:  U-BOLT MAST CLAMP 1/2IN DIA

UPC: 624871007120

Made or assembled in Canada.

1/2 inch diameter U bolt mast clamp.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Screw anchors

Application

To hold a service entrance mast against the wall

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Diameter

1/2 in

Documents/Support Tools

Sales Drawing

Click here