text.skipToContent text.skipToNavigation

Catalog No. : MM202P

Description:  ENTRANCE CAP 2IN 2 3/4EXT MA

UPC: 624871022178

Made or assembled in Canada.

2 inches entrance cap for old style 2-3/4 inches service masts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Miscellaneous Conduit Bodies

Special Features

To connect an overhead service entrance cable to a service entrance mast of conduit

Application

For overhead installation

Specifications

Material

Cast Aluminum

Color

Silver

Classifications

Brand Name

Microlectric

Standard

CSA
CSA

Documents/Support Tools

Sales Drawing

Click here