Catalog No. : MM202
Description: 2 INCHES ENTRANCE CAP
UPC: 624871006994
Made or assembled in Canada.
2 inches entrance cap 200 amperes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Miscellaneous Conduit Bodies |
|
Special Features |
To connect an overhead service entrance cable to a service entrance mast of conduit |
|
Application |
For overhead installation |
Specifications
|
Material |
Cast Aluminum |
|
Color |
Silver |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Documents/Support Tools
|
Sales Drawing |