text.skipToContent text.skipToNavigation

Catalog No. : MM201A

Description:  SPOOL RACK

UPC: 624871001135

Made or assembled in Canada.

Heavy duty spool rack for 200A service entrance.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

For 200A service entrance

Application

To hook a wedge clamp to a a service entrance mast

Specifications

Material

Steel

Classifications

Brand Name

Microlectric