Catalog No. : MM201
Description: HEAVY DUTY SPOOL RACK/STEEL
UPC: 624871007038
Made or assembled in Canada.
Heavy duty spool rack.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Clevis |
Application |
To hook a wedge clamp to a a service entrance mast |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Standard |
CSA 27716 |
Documents/Support Tools
Sales Drawing |