Catalog No. : MM200P
Description: FEMALE REDUCR 2IN 23/4EXT MA
UPC: 624871022185
Made or assembled in Canada.
2 inches female reducer for old style 2-3/4 inches service masts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Miscellaneous Conduit Bodies |
|
Application |
For old style 2-3/4 inches service masts |
Specifications
|
Material |
Zinc |
|
Color |
Silver |
Classifications
|
Brand Name |
Microlectric |
Dimensions
|
Hub Size |
2 in |
Documents/Support Tools
|
Sales Drawing |