text.skipToContent text.skipToNavigation

Catalog No. : MM200M

Description:  2 INCH MALE REDUCER

UPC: 624871007328

Made or assembled in Canada.

2 inches male reducer.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Miscellaneous Conduit Bodies

Application

To reduce the size of mast entering a meter socket hub

Specifications

Material

Zinc

Color

Silver

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Hub Size

2 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR27716 463202 N/A 2707261_2014-04-01 N/A

Sustainability

ECO Solutions

EcoSolutions Product Profile BS225M-TCVCN EN

Environmental product declaration

LCA Document BS225M-TCVCN meter socket

End of life instructions for Microlectric meter sockets

Documents/Support Tools

Sales Drawing

Click here