text.skipToContent text.skipToNavigation

Catalog No. : MM105

Description:  1 1/2 INCH ENTRANCE CAP

UPC: 624871006987

Made or assembled in Canada.

1-1/2 inches entrance cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Miscellaneous Conduit Bodies

Application

For overhead installation

Specifications

Material

Cast Aluminum

Color

Silver

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Documents/Support Tools

Sales Drawing

Click here